Specifications
  • Sealing type: liquid (silicon, cupreous).
  • Flange type: flexible.
  • Curing process: air humidity.
  • Temperature resistance: -60 to +315°C.
  • Instant sealing effect: excellent.
  • Oil resistance: excellent.
  • Water/glycol resistance: excellent.
  • One-component flange seal that cures at room temperature with excellent temperature resistance. Excellent resistance against motor and gearbox oil. Meets and exceeds manufacturer¿s specifications of GM and Ford. Short term temperature resistance to 350°C. Sealing gaps to 6 mm. Applications Sealing of oil pumps, thermostat housings, waterpumps, oil baths, gearbox covers etc. Ordering details: e.g.: Product No. 140 734 12, Loctite 5920, Cont. 40 ml

    Service:

    Sicherheitsdatenblatt

    Katalogseite



    The supplied 3D models, pictures and technical drawings are made with reasonable care.
    Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Volume
[ml]
Container TypeWeight
[g]
14073412   40Tube80
14073415   300Kartusche368


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn