Material: Brass nickel-plated. Glass cylinder made from acrylic glass. Voltage: On choice: 230V AC, 50Hz, or 24V DC. Drip rate normal: about 45 drops per 1 ml. Other than the manual drip-feed oiler, which also drips when the machine has stopped, the electric drip-feed oiler only drips as long as the machine is running. When the machine stops, the electric drip-feed oiler is also automatically shut off, as the oiler is controlled via the machine programme. Finest dosing of drops is possible - by turning a knurled nut at the top part of the oiler. Almost all liquids can be dosed drop by drop, provided they are not mixed with solid matters. It is also suited for other media, provided they do not thicken with heat. Attention must be paid to the compatibility with acrylic glass and buna N used as sealing material. (possibly natural glass and vitone sealings on request). Duty cycle: intermittent 20%. Protection class acc. to EN 60529: IP20. Power consumption: 12VA (12W).

Service:

Katalogseite

Betriebs / Wartungsanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity ArticleVoltageVolume
[ccm]
E
[Inch]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
F
[mm]
SWWeight
[g]
Spare Glass Art.-No.:
68030100   Tropföler230 V AC140G 1/2"1636060156727670680 117 00
68030200   Tropföler230 V AC200G 1/2"1808060156727680680 118 00
68030400   Tropföler230 V AC500G 1/2"20910080156727820680 219 00
68030500   Tropföler230 V AC1000G 1/2"235120100156727960680 220 00
68030600   Tropföler230 V AC2000G 1/2"2701501331567271320680 321 00
68030700   Tropföler230 V AC3000G 1/2"3101801501567271580680 322 00
68033100   Tropföler24 V DC140G 1/2"1636060156727670680 117 00
68033200   Tropföler24 V DC200G 1/2"1808060156727680680 118 00
68033400   Tropföler24 V DC500G 1/2"20910080156727820680 219 00
68033500   Tropföler24 V DC1000G 1/2"235120100156727960680 220 00
68033600   Tropföler24 V DC2000G 1/2"2701501331567271320680 321 00
68033700   Tropföler24 V DC3000G 1/2"3101801501567271580680 322 00
68011700   Ersatzglas-140--6060---40-
68011800   Ersatzglas-200--8060---40-
68021900   Ersatzglas-500--10080---80-
68022000   Ersatzglas-1000--120100---120-
68032100   Ersatzglas-2000--150133---220-
68032200   Ersatzglas-3000--180150---400-


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn