Materials: Housing: Polyamid (PA-T) non-ageing, highly transparent. Reflector: Aluminium, anodized in natural colour. Seal: Rubber NBR (Perbunan®).

Temperature resistant up to 100ºC. High strength. Resistant against oil, diesel and solvents. Not resistant against alcohol. At mounting wall thickness below 4mm, a nut is required.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1
[mm]
d2 Gewinded3
[mm]
l1
[mm]
l2
[mm]
s
[mm]
TA
[Nm]
Gewicht
[g]
68183501   9G 1/4"18106152 - 31,8
68183502   11G 3/8"227,57193 - 54
68183503   11M16x1,52287192 - 33
68183504   14G 1/2"2610,58224 - 6 5
68183505   14M20x1,5269,58228 - 104
68183506   18M25x1,531,589278 - 109
68183507   18M26x1,531,5139278 - 108
68183508   20G 3/4"31,510,59276 - 86
68183509   20M27x1,531,599278 - 1010
68183510   22M30x1,535910308 - 106
68183511   25G 1"401110348 - 1012
68183512   25M35x1,5401110348 - 1013
68183513   30G1 1/4"47,511,51340,58 - 1020
68183514   30M40x1,547,511,51340,58 - 1020


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn