Materials: Housing: Aluminium, polished. Reflector: Thermoplast. Temperature resistant up to 180ºC. Sight glass: tempered glass. Seals: Synthetic rubber FPM (Viton®), identification by non-black finish.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Typed1
[mm]
Thread d2 d3+/-0,5
[mm]
l1
[mm]
l2
[mm]
s
[mm]
Weight
[g]
68182100   zöllig11G 3/8 "228,07,5209
68182200   metrisch11M16 x 1,5228,07,5208
68182300   zöllig14G 1/2"268,57,52311
68182400   metrisch14M20 x 1,5268,57,52310
68182500   zöllig18G 3/4"329,08,03018
68182600   metrisch18M26 x 1,5329,08,03018
68182700   zöllig24G 1"4011,08,53626
68182800   metrisch24M33 x 1,54011,08,53626
68182900   zöllig32G1 1/4"5012,09,04642
68183000   metrisch32M40 x 1,55012,09,04639


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn