Material: Aluminium with inserted disk of natural glass and Perbunan® seal.


Rectangular shape, clear readability. Also diesel-oil resistant.
Temperature resistant up to +120ºC.
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
Product Quantity TypeDisplay Opening
[mm]
L x Width
[mm]
Fastening
[mm]
X
[mm]
Weight
[g]
68113000   SR 6039 x 1860 x 454 Löcher Ø 5,52855
68113100   SR 8059 x 1880 x 454 Löcher Ø 5,54584
68113200   SR 10079 x 18100 x 456 Löcher Ø 5,535108
68113300   SR 125104 x 18125 x 456 Löcher Ø 5,545135
68113400   SR 160139 x 18160 x 458 Löcher Ø 5,540170
68113500   SR 200179 x 18200 x 4510 Löcher Ø 5,540210
68113600   SR 250229 x 18250 x 4512 Löcher Ø 5,540270


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn