Material: Steel, blued. Top and bottom part drawn, with rolled spigot screw thread.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity SizeSpigot Screw Thread
[in.]
Wrench Width
[mm]
Outer Ø Cover D
[mm]
Weight
[g]
68000100   1R 1/8"1217,515
68000200   2R 1/4"1724,030
68000300   3R 1/4"1732,545
68000400   4R 1/4"1738,055
68000500   5R 1/4"1749,585
68000600   6R 1/4"1758,0115


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn