Hard-drying permanent separating, lubrication and anti-blocking agent. The substance can be removed using a suitable solvent.

- free of grease, dry and clean.

- water, dust and dirt repellent.

- resistant against many chemicals, water, oils etc.

- temperature resistant from -20°C to +200°C.

- silicone-free.

Service:

Sicherheitsdatenblatt

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Volume
[ml]
Weight
[g]
14070102   400465


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn