Material: Technopolymer (Polyamide PA), glas fibre reinforced, black-grey, mat. Screws and nuts stainless steel 1.4404.

Features:

  • Strong version with metal nuts.
  • Easy to mount and quickly to adjust.
  • Does not damage the shaft.
  • Even distribution of clamping force.
  • Low mass inertia.
  • Suitable for use in corrosive atmospheres.


Temperature range: up to +80ºC.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1
[mm]
d2
[mm]
R
[mm]
b
[mm]
Schrauben
[DIN912]
Anzugsmoment
[Nm]
Gewicht
[g]
62355012   12353713M4217
62355014   14353713M4216
62355016   16353713M4215
62355018   184041,514M4220
62355020   204041,514M4219
62355022   225054,814M5333
62355025   255054,814M5331
62355030   305054,814M5329
62355035   356565,414M5344
62355040   406565,414M5339


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn