Material: Steel C45, black oxide finish. Screw steel 12.9.

Typ GA: With two axial mounting bores, with thread.

The thread of the screw DIN 912 is covered with a layer of nylon.
Tolerance b: +0.08mm / -0.25mm. Temperature range: -40ºC to +175ºC.

Features: does not damage the shaft, stronger clamping force than with set collars, even distribution of clamping forces,
easy readjustment, precision honed bores.


Remarks to collars from steel: The black oxide on the clamping collars is formulated as part of the total performance of the product.
It enhances the holding ability of the collar, it efficiently reduces slipping on the shaft, has anti-stick-slip characteristics and helps to
keep the torque rating of the screw within its designed parameters. The oxide layer also provides corrosion protection.
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
Product Quantity Ø d1
[mm]
Ø d2
[mm]
Ø Rmax.
[mm]
b
[mm]
Schrauben
DIN 912
m
[mm]
G
[mm]
Gewicht
[g]
62341000GA   1028-9M3 x 1019M335
62341200GA   123031,811M4 x 1221M445
62341400GA   143233,911M4 x 1423M450
62341500GA   153639,413M5 x 1625,5M576
62341600GA   163839,413M5 x 1627M585
62341800GA   184041,213M5 x 1629M592
62342000GA   204246,415M6 x 1631M5111
62342200GA   224648,115M6 x 1634M6134
62342500GA   254850,815M6 x 1636,5M6141
62342800GA   2854-15M6 x 1641M6179
62343000GA   305658,615M6 x 1843M6186
62343200GA   325858,615M6 x 1845M6197
62343500GA   356061,615M6 x 1847,5M6199
62344000GA   4066-15M6 x 1853M6237
62344500GA   457679,419M8 x 2560,5M8400
62345000GA   508284,219M8 x 2566M8449


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn