Material: Steel C45, black oxide finish. Screw steel 12.9.

Typ GR: With mounting flat and two radial monting bores, with thread.

The thread of the screw DIN 912 is covered with a layer of nylon.
Tolerance b: +0.08mm / -0.25mm. Temperature range: -40ºC to +175ºC.


Features: does not damage the shaft, stronger clamping force than with set collars, even distribution of clamping forces, easy readjustment, precision honed bores.


Remarks to collars from steel: The black oxide on the clamping collars is formulated as part of the total performance of the product. It enhances the holding ability of the collar, it efficiently reduces slipping on the shaft, has anti-stick-slip characteristics and helps to keep the torque rating of the screw within its designed parameters. The oxide layer also provides corrosion protection.
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
Product Quantity Ø d1
[mm]
Ø d2
[mm]
Ø Rmax.
[mm]
b
[mm]
Schraube
DIN 912
h
[mm]
l ≈
[mm]
m
[mm]
G
[mm]
t
[mm]
Gewicht
[g]
62341000GR   1028-9M3 x 101214,58M3433
62341200GR   123031,811M4 x 1213158M3445
62341400GR   143233,911M4 x 1414159M3450
62341500GR   153639,413M5 x 161519,512M45,575
62341600GR   163839,413M5 x 16162013M45,583
62341800GR   184041,213M5 x 16172112,5M45,590
62342000GR   204246,415M6 x 161821,514M45,5109
62342200GR   224648,115M6 x 162022,512M45,5134
62342500GR   254850,815M6 x 16212312,5M45,5138
62342800GR   2854-15M6 x 1622,52918,5M57174
62343000GR   305658,615M6 x 182428,518M57179
62343200GR   325858,615M6 x 18252918M57192
62343500GR   356061,615M6 x 18263020M57193
62344000GR   4066-15M6 x 18273727M57229
62344500GR   457679,419M8 x 253141,528M68,5396
62345000GR   508284,219M8 x 2534,543,529M68,5447


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn