Material: Steel C45, black oxide finish. Screw steel 12.9.

Typ N: with keyway DIN 6885-1.

The thread of the screw DIN 912 is covered with a layer of nylon.
Tolerance b: +0.08mm / -0.25mm. Temperature range: -40ºC to +175ºC.

Features: does not damage the shaft, stronger clamping force than with set collars, even distribution of clamping forces, easy readjustment, precision honed bores.


Remarks to collars from steel: The black oxide on the clamping collars is formulated as part of the total performance of the product. It enhances the holding ability of the collar, it efficiently reduces slipping on the shaft, has anti-stick-slip characteristics and helps to keep the torque rating of the screw within its designed parameters. The oxide layer also provides corrosion protection.
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
Product Quantity Ø d1
[mm]
Ø d2
[mm]
Ø Rmax.
[mm]
b
[mm]
Schraube
DIN 912
bN
[mm]
t2
[mm]
Gewicht
[g]
62340800N   81822,49M3 x 821,012
62341000N   102426,09M3 x 1031,424
62341200N   122831,811M4 x 1241,838
62341500N   153439,413M5 x 1652,367
62341600N   163439,413M5 x 1652,364
62342000N   204046,415M6 x 1662,899
62342500N   254550,815M6 x 1683,3117
62343000N   305458,615M6 x 1883,3168
62343500N   355761,615M6 x 18103,3168
62344000N   406065,015M6 x 18123,3167
62344500N   457379,419M8 x 25143,8354
62345000N   507884,219M8 x 25143,8378
62346000N   608894,019M8 x 25184,4431


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn