Material: Steel, blank.

Heavy-duty series. With allen set screw made from steel / steel zinc-plated like DIN EN ISO 4027, but strength 12.9 or stainless steel A2. From size d1=70mm with 2 set screws, with offset 135°.

Blank turned and kalibrated. Bores tolerance H8.
Large chamfer on one side of the outside diameter.
Temperature range: -40ºC to +175ºC.

Other sizes and inch-sizes on request.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1
[mm]
d2
[mm]
b
[mm]
Thread
[mm]
Weight per 100pcs.
[kg]
62322000   204020M814,6
62322500   255622M1033,8
62323000   306322M1041,5
62323500   357022M1049,6
62324000   408028M1282,7
62324500   458028M1275,3
62325000   509028M1296,3
62325500   559028M1287,1
62326000   6010028M12110,0
62326500   6510028M1299,6
62327000   7011032M16141,0
62327500   7511032M16127,0
62328000   8012532M16181,0
62328500   8512532M16165,0
62329000   9012532M16148,0


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn