Light-duty series. With set screw DIN EN 27 434 made from steel with black oxide finish.
Bright turned and kalibrated. Bores tolerance H8. Large chamfer on one side of the outside diameter. Size 9 not like DIN.
Temperature range: -40ºC to +175ºC.


Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1
[mm]
d2
[mm]
b
[mm]
Thread
[mm]
Weight per 100pcs
[kg]
62389003   375M2 x 30,123
62389004   485M2,5 x 30,145
62389005   5106M3 x 40,280
62389006   6128M4 x 50,548
62389007   7128M4 x 50,488
62389008   8168M4 x 60,94
62389009   918*10*M5 x 81,51
62389010   102010M5 x 81,85
62389011   112010M5 x 81,72
62389012   122212M6 x 82,52
62389014   142512M6 x 83,17
62389015   152512M6 x 82,98
62389016   162812M6 x 83,84
62389018   183214M6 x 86,00
62389020   203214M6 x 85,30
62389022   223614M6 x 106,90
62389024   244016M8 x 1210,0
62389025   254016M8 x 109,56
62389026   264016M8 x 109,05
62389028   284516M8 x 1212,2
62389030   304516M8 x 1011,1
62389032   325016M8 x 1214,5
62389035   355616M8 x 1218,7
62389036   365616M8 x 1218,0
62389038   385616M8 x 1216,7
62389040   406318M10 x 1626,1
62389042   426318M10 x 1624,5
62389045   457018M10 x 1631,7
62389048   487018M10 x 1628,8
62389050   508018M10 x 1642,9
62389055   558018M10 x 1637,3
62389056   568018M10 x 1636,1
62389060   609020M10 x 1655,2
62389063   639020M10 x 1650,8
62389065   6510020M10 x 2070,8
62389070   7010020M10 x 2062,6


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn