Material: Co-Polyester Elastomer. The profile damper TA are maintenance-free, self-contained damping elements. Due to the degressive damping characteristics it provides a very high energy absorption at the beginning of the stroke. The excellent temperature characteristic of the material provides consistent damping performance over a temperature range of -40°C to +90°C. The low installed weight, the economic price and the long operating life of up to 1 million cycles makes this an attractive alternative to hydraulic end position damping, if the moving mass does not need to stop in an exact datum position and it is not necessary to absorb 100% of the incoming energy. The life cycle is up to 20 times longer than for urethene dampers and up to ten times longer than for rubber springs. Environment: Resistant to oil, grease seawater and to microbe or chemical attack. Excellent UV and ozone resistance. Material does not absorb water or swell. Dynamic Force Range: 870 N to 90,000 N. Temperature Range: -40°C to +90°C. Energy Absorption: 58% to 73%. Material Hardness: Shore 55D. Mounting: in any position. Impact Velocity range: up to max. 5 m/s Mounting Bolt Torque: M3: 1 Nm. M4: 2 Nm. M5: 4 Nm. M6: 6 Nm. M8: 20 Nm. M12: 50 Nm. M16: 120 Nm. On request: special strokes, characteristics, spring rates, sizes and materials. Download Energy Stroke Characteristics 1.6 MB

1) Max. energy capacity per cycle for continuous use. 2) For a single cycle, e.g. an emergency stop.
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
Product Quantity TypeBemerkungW31)
[Nm/Hub]
W3max2)
[Nm/Hub]
Max. Travel
[mm]
D
[mm]
d1
[mm]
d2
[mm]
L1
[mm]
L2
[mm]
M
[Thread]
Weight
[g]
69101200   12-5235121511311M31
69101700   17-7697172215416M44
69102100   21-910169212618518M57
69102200   22-1011,52110222719619M68
69102800   28-12294612283625626M616
69103400   34-14488714344330630M624
69103700   37-166511216374833633M630
69104000   40-16NEU8213016405034835M851
69104300   43-1811216518435538838M851
69104700   47-20140173204760411241M1270
69105000   50-22170223225064441245M1285
69105400   54-22201334225468471247M12100
69105700   57-24242302245773501251M12116
69106200   62-25304361256278531254M12132
69106500   65-27374468276582571258M12153
69107000   70-29NEU421524297086601261M12174
69107200   72-31NEU482559317291631665M16257
69108000   80-325708313280100691669M16311
69108200   82-35NEU6839213582105721674M16350
69108500   85-36NEU79710433685110751676M16391
69109000   90-38NEU93412493890114781680M16414
69109800   98-40NEU114715554098123851686M16513
69109900   116-48NEU20142951481161469816101M16803


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn