Material: Co-Polyester Elastomer. The profile damper TR is a maintenance-free, self-contained damping element. The radial deformation provides a very soft deceleration with a progressive energy absorption towards the end of the stroke. The excellent temperature characteristic of the material provides consistent damping performance over a temperature range of -40°C to +90°C. The low installed weight, the economic price and the long operating life of up to 1 million cycles makes this an attractive alternative to hydraulic end position damping, if the moving mass does not need to stop in an exact datum position and it is not necessary to absorb 100% of the incoming energy. The life cycle is up to 20 times longer than for urethene dampers and up to ten times longer than for rubber springs. Environment: Resistant to oil, grease seawater and to microbe or chemical attack. Excellent UV and ozone resistance. Material does not absorb water or swell. Dynamic Force Range: 550 N to 21,000 N. Temperature Range: -40°C to +90°C. Energy Absorption: 39% to 62%. Material Hardness: Shore 55D. Mounting: in any position. Impact Velocity range: up to max. 5 m/s. Mounting Bolt Torque: M5: 4 Nm. M6: 6 Nm. M8: 20 Nm. On request: special strokes, characteristics, spring rates, sizes and materials. Download Energy-Stroke Characteristics 0.7 MB

1) Max. energy capacity per cycle for continuous use. 2) For a single cycle, e.g. an emergency stop.
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
Product Quantity TypeBemerkungW31)
[Nm/Hub]
W3max2)
[Nm/Hub]
Max. Travel
[mm]
A
[mm]
B
[mm]
C
[mm]
L1
[mm]
L2
[mm]
M
[Thread]
Weight
[g]
69133000   30-15HNEU2,75,715301338523M59
69133900   39-19HNEU61819391950530M513
69134500   45-23HNEU8,72423452058536M519
69135200   52-32HNEU11,72032523468542M530
69136400   64-41HNEU254641644387553M554
69136800   68-37HNEU66,59837684688556M595
69137900   79-42HNEU81,5106427946102664M6107
69138600   86-45HNEU124206458651109669M6152
69138700   87-46HNEU158261468667111868M8188
69139500   95-50HNEU22834509582124877M8281
69139800   102-56HNEU2904275610281133884M8334


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn