Material: Co-Polyester Elastomer. The profile dampers TS are a maintenance-free, self-contained damping elements. Due to the almost linear damping characteristics it provides very smooth energy absorption along with minimum reaction loads on the machine. The excellent temperature characteristic of the material provides consistent damping performance over a temperature range of -40°C to +90°C. The low installed weight, the economic price and the long operating life of up to 1 million cycles makes this an attractive alternative to hydraulic end position damping, if the moving mass does not need to stop in an exact datum position and it is not necessary to absorb 100% of the incoming energy. The life cycle is up to 20 times longer than for urethene dampers and up to ten times longer than for rubber springs. Environment: Resistant to oil, grease seawater and to microbe or chemical attack. Excellent UV and ozone resistance. Material does not absorb water or swell. Dynamic Force Range: 533 N to 23,500 N. Temperature Range: -40°C to +90°C. Energy Absorption: 35% to 64%. Material Hardness: Shore 40D. Mounting: in any position. Impact Velocity range: up to max. 5 m/s. Mounting Bolt Torque: M4: 2 Nm. M5: 4 Nm. M6: 6 Nm. M12: 50 Nm. M16: 120 Nm. On request: special strokes, characteristics, spring rates, sizes and materials. Download Energy-Stroke Characteristics 1.5 MB  

1) Max. energy capacity per cycle for continuous use. 2) For a single cycle, e.g. an emergency stop.
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
Product Quantity TypeBemerkungW31)
[Nm/Hub]
W3max2)
[Nm/Hub]
Max. Travel
[mm]
D
[mm]
d1
[mm]
d2
[mm]
L1
[mm]
L2
[mm]
M
[Thread]
Weight
[g]
69111400   14-7237141913415M43
69111800   18-9469182416518M56
69112000   20-106710202719621M69
69112600   26-1511,51515263725628M616
69113200   32-16232616324430632M621
69113500   35-19303619354833636M628
69114000   40-19344219405134638M631
69114100   41-214863214155381241M1260
69114400   44-236372234460401245M1270
69114800   48-258191254864441249M1280
69115100   51-2792114275169471252M1295
69115400   54-29122158295473501255M12105
69115800   58-30149154305878531259M12132
69116100   61-32163169326183561662M16203
69116400   64-34208254346487601666M16232
69116800   68-36NEU227272366892631669M16248
69117500   75-39NEU2914083975101691675M16301
69117800   78-40NEU3524594078105721679M16339
69118200   82-44NEU4196204482110751684M16346
69118400   84-43NEU4756354384115781685M16402
69119000   90-47NEU5807784790124841692M16490
69119500   107-56NEU9029665610714710016110M16733


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn