Material: Metal parts: Steel, zinc-plated. Elastomer: Natural rubber hardness 55° Shore.

* Fperm. is the permissible static permanent load, which may be overlaid by a dynamic, alternating load. With shearing load please take care that no tension load in the rubber occurs at all during mounting. To achieve a sufficient fatigue strength provide some compressive pre-stressing. The stated permissible loads are only approximate, guideline values for the static load for "medium" rubber hardness. With particularly high, dynamic, alternating loads or high frequencies, the load figures have to be reduced accordingly. Temperature resistant up to 80°C.
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
Product Quantity D Ø
[mm]
H
[mm]
G x LSpring Rate CD average
[N/mm]
Admissible Load F zul.*
[N]
Weight
[g]
68583100   2517M6 x 18 Außengewinde11950015
68583500   5018M10 x 28 Außengewinde670200075
68584100   2517M6 x 6 Innengewinde13050015
68584500   5018M10 x 10 Innengewinde735200075


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn