Material: Elastomer: Natural rubber, hardness 55º Shore. Metal parts: Steel, zinc plated.

One side with internal thread. Standard components for elastic mounting. The grade of rubber used has perfect physical properties.

Temperature resistant up to 80ºC.

Other sizes, Shore hardnesses or elastomer types on request.
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
Product Quantity D Ø
[mm]
H
[mm]
G
[mm]
I
[mm]
Spring Rate CD average
[N/mm]
Admissible Compressive Load F perm.*
[N]
Weight
[g]
68510081   88M3333361
68510101   1010M4439441
68510102   1015M4414442
68510151   1510M44108964
68510152   1515M4476965
68510153   1515M5576964
68510201   2010M661551707
68510202   2011M661521707
68510203   2012M661541708
68510204   2013,5M661401708
68510205   2015M661371709
68510206   2020M669017011
68510207   2025M668217012
68510251   2510M6627528011
68510252   2515M6625528014
68510253   2520M6613028016
68510254   2525M6610128019
68510255   2528M669228021
68510256   2530M668228022
68510301   3015M8829040021
68510302   3017M8828040023
68510303   3020M8820540025
68510304   3025M8818140029
68510305   3030M8812240033
68510306   3040M888940057
68510401   4020M8834265044
68510402   4020M101034265047
68510403   4025M8828065050
68510404   4030M8824065057
68510405   4030M101024065081
68510406   4040M8820565073
68510501   5020M1010685100069
68510502   5025M1010650100083
68510503   5028M10104401000112
68510504   5030M1010420100093
68510505   5035M10104051000109
68510506   5040M10103931000116
68510507   5045M10103501000127
68510508   5050M10103051000138
68510601   6030M10106101500139
68510602   6030M12126101500157
68510603   6040M10104751500189
68510604   6040M12124751500182
68510701   7025M10106551800161
68510702   7030M10106321800183
68510703   7045M10108041800245
68510751   7525M121220502300203
68510752   7540M12127002300283
68510753   7545M12127002300303
68510754   7550M12125902300328
68510755   7555M12127652300364
68511001   10040M161616004200513
68511002   10050M16168904200592
68511003   10055M16168604200646
68511004   10060M16167804200695
68511005   10075M16168054200837
68511501   15045M1616380060001321
68511502   15050M1616334560001399
68511503   15055M1616320060001494
68511504   15060M1616170060001497
68511505   15075M1616140060001940
68511506   150100M202090060002340


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn