Material: Elastomer: Natural rubber hardness 55°. Metal parts: Steel, zinc-plated.

Both sides with internal thread. Standard components for elastic mounting. The grade of rubber used has perfect physical properties.

Temperature resistant up to 80ºC.

Other sizes, Shore hardnesses or elastomer types on request.

* Fperm. is the permissible static permanent load, which may be overlaid by a dynamic, alternating load. With shearing load please take care that no tension load in the rubber occurs at all during mounting. To achieve a sufficient fatigue strength provide some compressive prestressing.
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
Product Quantity D
[mm]
H
[mm]
G
[mm]
I
[mm]
Spring Rate CD average
[N/mm]
Admissible Compressive Load F zul.*
[N]
Shear Spring Rate CS average
[N/mm]
Admissible Propulsive Load F zul.*
[N]
Weight
[g]
68541000   1010M4439439152
68541015   1015M4428434152
68541500   1515M44629512355
68542000   2025M66103170156017
68542500   2520M6683170166024
68542530   2530M6667280169530
68543000   3020M882074003714035
68543030   3030M881174002414044
68543040   3040M88674001314050
68544000   4030M882096504125078
68544040   4040M881146502025093
68545000   5030M1010352100068400126
68545040   5040M1010247100051400145
68545050   5050M1010118100037400169
68547500   7540M12127202300110850366
68547550   7550M1212498230089850425
68550000   10040M1616183042002491600733
68550060   10060M161677042001291600863


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn