Material: 42CrMo4V, Nr. 1.7225, zinc plated and blue passivated.

  • For parall surfaces.
  • Larger overall height with more adjustment travel.
  • With lock nut.

*the static net load Fadd can be calculated after subtracting the pre-load (steel bolt strength class 8.8, stainless steel bolt strenght 6.8) from the total load Ftot. Other sizes on request.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeTypematching screwh
[mm]
h1
[mm]
Δh
[mm]
Dm
[mm]
dgdD
[mm]
F total
[kN]
F addit.*
[kN]
Weight
[g]
68620500   standardMN 686.2 15-6,6 M633431025M15x1,06,64030,778
68621000   standardMN 686.2 20-6,6M641551432M20x1,06,66555,7179,2
68621500   standardMN 686.2 20-9,0M841551432M20x1,096548172,3
68622000   standardMN 686.2 20-11,0M1041551432M20x1,0116537,9165,5
68622500   standardMN 686.2 30-11,0M1049671845M30x1,51112092,9409,1
68623000   standardMN 686.2 30-13,5M1249671845M30x1,513,512080,4393,2
68623500   standardMN 686.2 30-17,5M1649671845M30x1,517,512045,5365
68624000   standardMN 686.2 40-17,5M1663862358M40x1,517,5210136881,9
68624500   standardMN 686.2 40-22,0M2063862358M40x1,52221090822,9
68625000   standardMN 686.2 40-26,0M2463862358M40x1,52621037761,7
68625500   standardMN 686.2 50-22,0M20771062970M50x1,5223302101595
68626000   standardMN 686.2 50-26,0M24771062970M50x1,5263301571516
68626500   standardMN 686.2 50-33,0M30771062970M50x1,533330531344
68627000   standardMN 686.2 60-26,0M24871263980M60x2,0264953222340
68627500   standardMN 686.2 60-33,0M30871263980M60x2,0334952182140
68628000   standardMN 686.2 60-39,0M36871263980M60x2,0394951011840


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn