Material: 42CrMo4V, Nr. 1.7225, zinc plated and blue passivated.

  • For parall surfaces.
  • Larger overall height with more adjustment travel.
  • Without lock nut.

*the static net load Fadd can be calculated after subtracting the pre-load (steel bolt strength class 8.8, stainless steel bolt strenght 6.8) from the total load Ftot. Other sizes on request.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeTypematching screwh
[mm]
h1
[mm]
Δh
[mm]
Dm
[mm]
dgdD
[mm]
F total
[kN]
F addit.*
[kN]
Weight
[g]
68610500   standardMN 686.1 15-6,6M628431525M15x1,06,64030,768,1
68611000   standardMN 686.1 20-6,6M635552032M20x1,06,66555,7160,9
68611500   standardMN 686.1 20-9,0M835552032M20x1,096548151,6
68612000   standardMN 686.1 20-11,0M1035552032M20x1,0116537,9143,5
68612500   standardMN 686.1 30-11,0M1042672545M30x1,51112092,9372
68613000   standardMN 686.1 30-13,5M1242672545M30x1,513,512080,4349,3
68613500   standardMN 686.1 30-17,5M1642672545M30x1,517,512045,5318,4
68614000   standardMN 686.1 40-17,5M1654863258M40x1,517,5210136782
68614500   standardMN 686.1 40-22,0M2054863258M40x1,52221090730
68615000   standardMN 686.1 40-26,0M2454863258M40x1,52621037666,4
68615500   standardMN 686.1 50-22,0M20661064070M50x1,5223302101440
68616000   standardMN 686.1 50-26,0M24661064070M50x1,5263301571360
68616500   standardMN 686.1 50-33,0M30661064070M50x1,533330531200
68617000   standardMN 686.1 60-26,0M24761265080M60x2,0264953222167
68617500   standardMN 686.1 60-33,0M30761265080M60x2,0334952181862
68618000   standardMN 686.1 60-39,0M36761265080M60x2,0394951011671


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn