Material: 42CrMo4V, Nr. 1.7225, zinc plated and blue passivated.

  • For non-parall surfaces up to 4° slope.
  • Lower overall height with short adjustment travel.
  • With lock nut.

*the static net load Fadd can be calculated after subtracting the pre-load (steel bolt strength class 8.8, stainless steel bolt strenght 6.8) from the total load Ftot. Other sizes on request.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeTypeApprop. Bolth
[mm]
h1
[mm]
Δh
[mm]
Dm
[mm]
dgdD
[mm]
α ca.Ftotal*
[kN]
Faddit.*
[kN]
Weight
[g]
68670500   standardMN 686.7 15-6,6M62731425M15x1,06,64030,784
68671000   standardMN 686.7 20-6,6M63237532M20x1,06,66555,7168
68671500   standardMN 686.7 20-9,0M83237532M20x1,09,06548,0166
68672000   standardMN 686.7 20-11,0M103237532M20x1,011,06537,9153
68672500   standardMN 686.7 30-11,0M104148745M30x1,511,012092,9421
68673000   standardMN 686.7 30-13,5M124148745M30x1,513,512080,4389
68673500   standardMN 686.7 30-17,5M164148745M30x1,517,512045,5356
68674000   standardMN 686.7 40-17,5M165362958M40x1,517,5210136,0847
68674500   standardMN 686.7 40-22,0M205362958M40x1,522,021090,0782
68675000   standardMN 686.7 40-26,0M245362958M40x1,526,021037,0720
68675500   standardMN 686.7 50-22,0M2061711070M50x1,522,0330210,01312
68676000   standardMN 686.7 50-26,0M2461711070M50x1,526,0330157,01238
68676500   standardMN 686.7 50-33,0M3061711070M50x1,533,033053,01082
68677000   standardMN 686.7 60-26,0M2467791280M60x2,026,0495322,01538
68677500   standardMN 686.7 60-33,0M3067791280M60x2,033,0495218,01367
68678000   standardMN 686.7 60-39,0M3667791280M60x2,039,0495101,01194


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn