Material: 42CrMo4V, Nr. 1.7225, zinc plated and blue passivated.

For an angle of inclination alpha; of up to 4°. If the angle of inclination alpha; exceeds > 1° out of parallel, the use of an additional ball shim MN 686.5 is recommended to assure a stable support of the bolt head. Other sizes on request.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeMatching withh+/-0,5
[mm]
Dm
[mm]
D1
[mm]
D2
[mm]
d
[mm]
Weight
[g]
68650500   MN 686.5 15M6/M88258,59,01522
68651000   MN 686.5 20M10103213,014,02044
68651500   MN 686.5 30M1612,54520,021,430104
68652000   MN 686.5 40M24165829,030,538215
68652500   MN 686.5 50M30207036,038,048366
68653000   MN 686.5 60M36208044,045,861439


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn