Material: 42CrMo4V, Nr. 1.7225, zinc plated and blue passivated.

  • For non-parall surfaces up to 4° slope.
  • Larger overall height with more adjustment travel.
  • Without lock nut.

*the static net load Fadd can be calculated after subtracting the pre-load (steel bolt strength class 8.8, stainless steel bolt strenght 6.8) from the total load Ftot. Other sizes on request.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeTypeApprop. Bolth
[mm]
h1
[mm]
Δh
[mm]
Dm
[mm]
dgdD
[mm]
α ca.Ftotal*
[kN]
Faddit.*
[kN]
Weight
[g]
68680500   standardMN 686.8 15-6,6M635501525M15x1,06,64030,7100
68681000   standardMN 686.8 20-6,6M643632032M20x1,06,66555,7205
68681500   standardMN 686.8 20-9,0M843632032M20x1,09,06548,0195
68682000   standardMN 686.8 20-11,0M1043632032M20x1,011,06537,9187
68682500   standardMN 686.8 30-11,0M1054792545M30x1,511,012092,9492
68683000   standardMN 686.8 30-13,5M1254792545M30x1,513,512080,4468
68683500   standardMN 686.8 30-17,5M1654792545M30x1,517,512045,5437
68684000   standardMN 686.8 40-17,5M16701023258M40x1,517,5210136,01042
68684500   standardMN 686.8 40-22,0M20701023258M40x1,522,021090,0989
68685000   standardMN 686.8 40-26,0M24701023258M40x1,526,021037,0925
68685500   standardMN 686.8 50-22,0M20831234070M50x1,522,0330210,01897
68686000   standardMN 686.8 50-26,0M24831234070M50x1,526,0330157,01816
68686500   standardMN 686.8 50-33,0M30831234070M50x1,533,033053,01652
68687000   standardMN 686.8 60-26,0M24941445080M60x2,026,0495322,02771
68687500   standardMN 686.8 60-33,0M30941445080M60x2,033,0495218,02460
68688000   standardMN 686.8 60-39,0M36941445080M60x2,039,0495101,02265


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn