Material: 42CrMo4V, Nr. 1.7225, zinc plated and blue passivated.

  • For non-parall surfaces up to 4° slope.
  • Larger overall height with more adjustment travel.
  • With lock nut.

*the static net load Fadd can be calculated after subtracting the pre-load (steel bolt strength class 8.8, stainless steel bolt strenght 6.8) from the total load Ftot. Other sizes on request.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeTypeApprop. Bolth
[mm]
h1
[mm]
Δh
[mm]
Dm
[mm]
dgdD
[mm]
α ca.Ftotal*
[kN]
Faddit.*
[kN]
Weight
[g]
68690500   standardMN 686.9 15-6,6M640501025M15x1,06,64030,7110
68691000   standardMN 686.9 20-6,6M649631432M20x1,06,66555,7225
68691500   standardMN 686.9 20-9,0M849631432M20x1,09,06548,0216
68692000   standardMN 686.9 20-11,0M1049631432M20x1,011,06537,9208
68692500   standardMN 686.9 30-11,0M1061791845M30x1,511,012092,9537
68693000   standardMN 686.9 30-13,5M1261791845M30x1,513,512080,4513
68693500   standardMN 686.9 30-17,5M1661791845M30x1,517,512045,5482
68694000   standardMN 686.9 40-17,5M16791022358M40x1,517,5210136,01139
68694500   standardMN 686.9 40-22,0M20791022358M40x1,522,021090,01086
68695000   standardMN 686.9 40-26,0M24791022358M40x1,526,021037,01021
68695500   standardMN 686.9 50-22,0M20941232970M50x1,522,0330210,02050
68696000   standardMN 686.9 50-26,0M24941232970M50x1,526,0330157,01969
68696500   standardMN 686.9 50-33,0M30941232970M50x1,533,033053,01805
68697000   standardMN 686.9 60-26,0M241051443980M60x2,026,0495322,02945
68697500   standardMN 686.9 60-33,0M301051443980M60x2,033,0495218,02634
68698000   standardMN 686.9 60-39,0M361051443980M60x2,039,0495101,02439


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn