Material: 42CrMo4V, Nr. 1.7225, zinc plated and blue passivated.

  • For parall surfaces.
  • Lower overall height with short adjustment travel.
  • With lock nut.

*the static net load Fadd can be calculated after subtracting the pre-load (steel bolt strength class 8.8, stainless steel bolt strenght 6.8) from the total load Ftot. Other sizes on request.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeTypematching screwh
[mm]
h1
[mm]
Δh
[mm]
Dm
[mm]
dgdD
[mm]
F total
[kN]
F addit.*
[kN]
Weight
[g]
68660500   standardMN 686.6 15-6,6M62024425M15x1,06,64030,759
68661000   standardMN 686.6 20-6,6M62429532M20x1,06,66555,7129
68661500   standardMN 686.6 20-9,0M82429532M20x1,09,06548,0121
68662000   standardMN 686.6 20-11,0M102429532M20x1,011,06537,9116
68662500   standardMN 686.6 30-11,0M102936745M30x1,511,012092,9299
68663000   standardMN 686.6 30-13,5M122936745M30x1,513,512080,4287
68663500   standardMN 686.6 30-17,5M162936745M30x1,517,512045,5262
68664000   standardMN 686.6 40-17,5M163746958M40x1,517,5210136,0628
68664500   standardMN 686.6 40-22,0M203746958M40x1,522,021090,0586
68665000   standardMN 686.6 40-26,0M243746958M40x1,526,021037,0543
68665500   standardMN 686.6 50-22,0M2044541070M50x1,522,0330210,01096
68666000   standardMN 686.6 50-26,0M2444541070M50x1,526,0330157,01038
68666500   standardMN 686.6 50-33,0M3044541070M50x1,533,033053,0932
68667000   standardMN 686.6 60-26,0M2449611280M60x2,026,0495322,01533
68667500   standardMN 686.6 60-33,0M3049611280M60x2,033,0495218,01428
68668000   standardMN 686.6 60-39,0M3649611280M60x2,039,0495101,01301


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn