Material: 42CrMo4V, Nr. 1.7225, zinc plated and blue passivated.

  • For parall surfaces.
  • Lower overall height with short adjustment travel.
  • Without lock nut.

*the static net load Fadd can be calculated after subtracting the pre-load (steel bolt strength class 8.8, stainless steel bolt strenght 6.8) from the total load Ftot. Other sizes on request.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeTypematching screwh
[mm]
h1
[mm]
Δh
[mm]
Dm
[mm]
dgdD
[mm]
F total
[kN]
F addit.*
[kN]
Weight
[g]
68630500   standardMN 686.3 15-6,6M61519425M15x1,06,64030,743
68631000   standardMN 686.3 20-6,6M61823532M20x1,06,66555,792
68631500   standardMN 686.3 20-9,0M81823532M20x1,09654890
68632000   standardMN 686.3 20-11,0M101823532M20x1,0116537,984
68632500   standardMN 686.3 30-11,0M102229745M30x1,51112092,9219
68633000   standardMN 686.3 30-13,5M122229745M30x1,513,512080,4210
68633500   standardMN 686.3 30-17,5M162229745M30x1,517,512045,5196
68634000   standardMN 686.3 40-17,5M162837958M40x1,517,5210136457
68634500   standardMN 686.3 40-22,0M202837958M40x1,52221090425
68635000   standardMN 686.3 40-26,0M242837958M40x1,52621037387
68635500   standardMN 686.3 50-22,0M2033431070M50x1,522330210780
68636000   standardMN 686.3 50-26,0M2433431070M50x1,526330157741
68636500   standardMN 686.3 50-33,0M3033431070M50x1,53333053656
68637000   standardMN 686.3 60-26,0M2438501280M60x2,0264953221135
68637500   standardMN 686.3 60-33,0M3038501280M60x2,0334952181060
68638000   standardMN 686.3 60-39,0M3638501280M60x2,039495101965


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn