Material: Steel, black oxide finish.
When using the clamp mount, no lock nut is required. Fine adjustment can be carried out before the clamping. 2 socket-head screws DIN 912 are included with the clamp mount.
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
Product Quantity For Art. No. AntishockA
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
G
[Thread]
H
[Thread]
Torque
[Nm]
Weight
[g]
69003502   690 035 003216204,512M12x1M5x16635
69015002   690 150 003220204,512M14x1,5M5x20640
69022502   690 225 00402528620M20x1,5M6x251189
69060002   690 600 00/690 900 00463234625M25x1,5M6x3011185


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn