Material: Steel, black oxide finish. The rectangular flange allows front-end mounting without using an additional lock nut. The low and compact design allows space-saving constructions. 2 socket-head screws DIN 912 are included with the flange.
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
Product Quantity For Art. No. AntishockA
[mm]
B
[mm]
C
[mm]
E
[mm]
G
[Thread]
H
[Thread]
Torque
[Nm]
Weight
[g]
69003003   690 030 002514186M8x1M4x10415
69005003   690 050 002814206M10x1M4x10415
69003503   690 035 003220246M12x1M5x12625
69015003   690 150 003420266M14x1,5M5x12625
69022503   690 225 004632368M20x1,5M6x141189
69060003   690 600 00/690 900 005232428M25x1,5M6x1411185


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn