Material type AG: Ball with threated bolt: free cutting steel, induction hardened, black oxide finish. Pad: steel, heat-treated, black oxide finish.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1
[mm]
l1
[mm]
d2
[mm]
l2
[mm]
h1
[mm]
h2
[mm]
SW
[mm]
Druckbelastung stat.
[kN]
Gewicht
[g]
65520601   M6602057142,5101029
65520801   M8802576184131866
65521001   M101003295,522 51720133
65521002   M1015032145,522 51720159
65521201   M121004094,52661935211
65521202   M1215040144,52661935247
65521601   M1610050943272445407
65521602   M16200501943272445540
65522001   M201006092,5428305572
65522002   M2020060195,54283055924
65522401   M241006091459,53665935
65522402   M2420060191459,536651231


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn