Material: Elastomer: Natural rubber 60° +/-5° Shore. Metal parts: Steel, strength 5.6. Failsafe machine mounts can be universally used as elastic mounts for all kind of machines. Especially if tensile forces can be expected, these failsafe mounts are the perfect choice of damping element.
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
Product Quantity A
[mm]
B
[mm]
P
[mm]
F(xM)
[mm]
CF
[mm]
G
[mm]
L
[mm]
s
[mm]
Weight
[kg]
68595000   7730M 109,011059,012820,30
68595500   9245M 1210,511073,513830,69
68596000   10638M 1214,0 x 18,0138/14681,017230,75
68596500   10850M 1616,516083,019051,12
68597000   12142M 1613,515892,018830,97


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn