Material: Metal parts: Stainless steel 1.4301. Elastomer: Natural rubber, hardness 55° Shore.

Metal on one side only. Metal bumpers can be used to limit bearing surfaces e.g. for elastically mounted power units, and as bump stop to limit the spring travel in vehicles. They can also be used for machines that cannot be fixed to the floor or are standing on floors with an easily damaged surface, e.g. office machines. Temperature resistant up to 80°C.
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
Product Quantity D
[mm]
H
[mm]
G
[mm]
I
[mm]
Spring Rate CD average
[N/mm]
Admissible Load F zul.*
[N]
Weight
[g]
68978100   1010M41038432,6
68978300   1015M41013432,9
68978600   157M410136953,5
68978700   158M410122953,6
68978800   1510M410106953,8
68979000   1515M41074957,3
68979100   205M6183401708,0
68980100   208M6183301707,9
68980111   2011M6181501709,0
68980200   2015M61813817010,3
68980220   2020M61810017011
68980225   2025M6188017014
68980308   258M61830028014
68980310   2510M61827028014
68980300   2515M61825428017
68980320   2520M61812828020
68980325   2525M61810028024
68980330   2530M6188028030
68980415   3015M82329040029
68980400   3020M82020040027
68980425   3025M82018040035
68980430   3030M82012040035
68980440   3040M8209040048
68980520   4020M82334065052
68980500   4030M82323465075
68980530   4030M102824065074
68980540   4040M82320065080
68980600   5020M1028380100085
68980630   5030M10284251000100
68980640   5040M10283901000132
68980645   5045M10283501000140
68980650   5050M10283101000152
68980660   6040M10284701500179
68980665   6040M12334601500190
68980670   7025M10286501800198
68980675   7045M10288001800292
68980700   7525M123720002300241
68980740   7540M12378102300320
68980750   7550M12376202300357
68980755   7555M12377602300384
68980800   10040M164215784200535
68980850   10050M16429004200628
68980855   10055M16428604200665
68980860   10060M16428004200709
68980875   10075M16425404200840


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn