Material: Metal parts: Steel, zinc-plated. Elastomer: Natural rubber hardness 55° Shore.

Rubber-Metal buffers are simple, reasonably priced standard components used for elastic mounting. When shearing load occurs their load-bearing capacity is considerably lower than with pressure load. This has to be considered when horizontal mass forces or belt traction occur. The grade of rubber used has perfect physical properties. * Fperm. is the permissible static permanent load, which may be overlaid by a dynamic, alternating load. With shearing load please take care that no tension load in the rubber occurs at all during mounting. To achieve a sufficient fatigue strength provide some compressive pre-stressing. The stated permissible loads are only approximate, guideline values for the static load for "medium" rubber hardness. With particularly high, dynamic, alternating loads or high frequencies, the load figures have to be reduced accordingly. Temperature resistant up to 80°C.
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
Product Quantity D
[mm]
H
[mm]
G
[mm]
I
[mm]
Spring Rate CD average
[N/mm]
Admissible Compressive Load F zul.*
[N]
Weight
[g]
68503100   2024M618156011
68503500   3036M8202314037
68504100   3540M8202715045
68504500   5058M102833320127
68505100   5067M83640400136
68505500   7589M123755900341
68506100   115136M16427518001042


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn