Material: Housing zinc die-cast, plastic coated black, textured finish. Plunger pin: Stainless steel 1.4305. Spring and lifting ring (type A): Stainless steel 1.4310. Knob (type B): Plastic (Polyamide PA) black, matt finish, not removable.

Indexing Plungers without rest position are used where, on releasing the knob or lifting ring, the plunger pin should be returned to its initial position by the spring force.

Type C: with rest position, with lifting ring.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Formd1
[mm]
d2
[mm]
b1
[mm]
b2
[mm]
b3
[mm]
b4
[mm]
h1
[mm]
h2
[mm]
k1
[mm]
k2
[mm]
k3
[mm]
k4
[mm]
l1
[mm]
l2
[mm]
Federdruck-Anfang
[N]
Federdruck-Ende
[N]
Gewicht
[g]
66668204   C412221963,37414487429312
66668205   C 5162825,584,39,54,518 51010,5 538,5 524
66668206   C6183230,5105,410,5 5215,51213646 521
66668208   C8213437,5125,412,56235,51220855,5622
66668210   C1025394014,56,514,562761518,51062,5425


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn