Material: Body zinc plated, blue passivated. Plunger pin stainless steel 1.4305. Spring stainless steel 1.4310. Knob (type B/BK) plastic (Polyamide PA) black, matt finish, not removable.

Indexing plungers 717 are reasonably priced, with small dimensions, for applications where high precision indexing is not required. Indexing Plungers with rest position are used where the pin has to remain in retracted position. To achieve this, the knob is rotated by 90 degrees after being retracted. A notched catch stops the locked-in knob from returning to its initial position accidentally or due to vibration.

Type C: with rest position, with knob, without counter nut.

Type CK: with rest position, with knob ring, with counter nut.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Formd 1
[mm]
l 1 min.
[mm]
d 2
[mm]
d 3
[mm]
e
[mm]
l 2 max.
[mm]
l 3
[mm]
l 4
[mm]
l 5
[mm]
sw
[mm]
TA**
[Nm]
Federdruck Anfang *
[N]
Federdruck Ende *
[N]
Gewicht
[g]
66671753   C33,5M6126,92912710623124
66671754   C33,5M6x0,75126,92912710633124
66671755   C44M6126,92912710623124
66671756   C44,5M8x1169,238,5169,513,588 52410
66671757   C 5 5M8169,238,5169,513,587 52410
66671758   C 5 5M8x1169,238,5169,513,587 52410
66671759   C 5 5M10x11811,541161013,51022 52416
66671760   C66M101811,5462010,5171015 52119
66671761   C66M12x1,52113,849201116,51238 52127
66671762   C88M122113,855,52413,520,5122062234
66671763   C88M12x1,52113,855,52413,520,5122062257
66671764   C88M16x1,52519,6602413,520,5178062260
66671765   C1010M16x1,52519,662,5261422,5178042766
66671766   CK33,5M6126,929127106231217
66671767   CK33,5M6x0,75126,92912710633126
66671768   CK44M6126,9291271062312 5
66671769   CK44,5M8x1169,238,5169,513,588 52420
66671770   CK 5 5M8169,238,5169,513,587 52413
66671771   CK 5 5M8x1169,238,5169,513,587 52413
66671772   CK 5 5M10x11811,541161013,51022 52420
66671773   CK66M101811,5462010,5171015 52124
66671774   CK66M12x1,52113,849201116,51238 52120
66671775   CK88M122113,855,52413,520,5122062244
66671776   CK88M12x1,52113,855,52413,520,5122062257
66671777   CK88M16x1,52519,6602413,520,5178062279
66671778   CK1010M16x1,52519,662,5261422,5178042784


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn