Material: Body zinc plated, blue passivated. Plunger pin stainless steel 1.4305. Spring and lifting ring (type A/K) stainless steel 1.4310. Knob (type B/BK) plastic (Polyamide PA) black, matt finish, not removable.

Indexing plungers 717 are reasonably priced, with small dimensions, for applications where high precision indexing is not required. Indexing Plungers without rest position are used where, on releasing the knob or lifting ring, the plunger pin should be returned to its initial position by the spring force. During assembly, do not exceed the fastening torque TA.

Type A: without rest position, with lifting ring, without counter nut.

Type AK: without rest position, with lifting ring, with counter nut.

Type B: without rest position, with knob, without counter nut.

Type BK: without rest position, with knob, with counter nut.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Formd 1
[mm]
l 1 min.
[mm]
d 2
[mm]
d 3
[mm]
e
[mm]
l 2 max.
[mm]
l 3
[mm]
l 4
[mm]
l 5
[mm]
sw
[mm]
TA**
[Nm]
Federdruck Anfang *
[N]
Federdruck Ende *
[N]
Gewicht
[g]
66671701   A33,5M6146,930,5124,510623123,5
66671702   A33,5M6x0,75146,930,5124,510633123,6
66671703   A44M6146,930,5124,510623124
66671704   A44,5M8x1189,24016613,588 5248,4
66671705   A 5 5M8189,24016613,587 5248
66671706   A 5 5M8x1189,24016613,587 52413
66671707   A 5 5M10x11811,54016613,51022 52412,8
66671708   A66M102411,551,5207,5171015 52117
66671709   A66M12x1,52413,851,5207,516,51238 52123
66671710   A88M123013,86324920,5122062230
66671711   A88M12x1,53013,86324920,5122062230
66671712   A88M16x1,53019,66324920,5178062254
66671713   A1010M16x1,53019,66526922,5178042755
66671714   AK33,5M6146,930,5124,510623123
66671715   AK33,5M6x0,75146,930,5124,510633123,4
66671716   AK44M6146,930,5124,51062312 5
66671717   AK44,5M8x1189,24016613,588 52410
66671718   AK 5 5M8189,24016613,587 52411
66671719   AK 5 5M8x1189,24016613,587 52413
66671720   AK 5 5M10x11811,54016613,51022 52418
66671721   AK66M102411,551,5207,5171015 52122
66671722   AK66M12x1,52413,851,5207,516,51238 52130
66671723   AK88M123013,86324920,5122062239
66671724   AK88M12x1,53013,86324920,5122062239
66671725   AK88M16x1,53019,66324920,5178062270
66671726   AK1010M16x1,53019,66526922,5178042780
66671727   B33,5M6126,926,5124,510623123
66671728   B33,5M6x0,75126,926,5124,510633123,8
66671729   B44M6126,926,5124,510623123,9
66671730   B44,5M8x1169,23516613,588 5249
66671731   B 5 5M8169,23516613,587 5249
66671732   B 5 5M8x1169,23516613,587 5249,3
66671733   B 5 5M10x11811,537,516613,51022 52414
66671734   B66M101811,543207,5171015 52118
66671735   B66M12x1,52113,846207,516,51238 52126
66671736   B88M122113,85124920,5122062231
66671737   B88M12x1,52113,85124920,5122062231
66671738   B88M16x1,52519,655,524920,5178062254
66671739   B1010M16x1,52519,657,526922,5178042718
66671740   BK33,5M6126,926,5124,51062312 5
66671741   BK33,5M6x0,75126,926,5124,510633125,3
66671742   BK44M6126,926,5124,51062312 5
66671743   BK44,5M8x1169,23516613,588 52410
66671744   BK 5 5M8169,23516613,587 52412
66671745   BK 5 5M8x1169,23516613,587 52412
66671746   BK 5 5M10x11811,537,516613,51022 52420
66671747   BK66M101811,543207,5171015 52123
66671748   BK66M12x1,52113,846207,516,51238 52135
66671749   BK88M122113,85124920,5122062240
66671750   BK88M12x1,52113,85124920,5122062240
66671751   BK88M16x1,52519,655,524920,5178062270
66671752   BK1010M16x1,52519,657,526922,5178042776


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn