Materials: Lever: Zinc die cast, with wear-resistant epoxy resin coating, black matt. Support washer: Thermoplast, glass-fibre reinforced, black matt. Non-adjustable support washer. The clamping force can either be set on the lever side by turning the lever, or on the backside by adjusting the nut/knurled nut if present For rapid clamping and loosening by hand. Clamping is made without generating a torque. Clamping force is up to 8 kN.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Typel1
[mm]
d1
[mm]
b
[mm]
d3
[mm]
d4
[mm]
d5
[mm]
h
[mm]
l3 min.
[mm]
l3 max.
[mm]
l4
[mm]
l5 min.
[mm]
t
[mm]
Weight
[g]
66576320   Form B63M616161918,50,7516,3 -2,531056
66578220   Form B82M820202522,5119,5 -33,712108


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn