Material: Aluminium gravity die-cast, plastic coated, black, textured finish.

Hub machined. Rim turned on all sides. The rim is machined before coating, thus it is perfectly concentric.

Version B/G: Without keyway.

Version N/G: With keyway DIN 6885-1.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Versiond1
[mm]
d2H7
[mm]
d3
[mm]
b1
[mm]
l1
[mm]
l2
[mm]
Handle Ø
[mm]
Handle length
[mm]
Weight
[g]
67091100   B/G8010261326161644,0160
67091200   B/G10010281430171858,5250
67091300   B/G12512311533182261,5400
67091400   B/G140143616,536192476,5510
67091500   B/G16014361839202476,5670
67091600   B/G200184220,545242586,51030
67091700   B/G25022482351282586,51670
67091101   N/G8010261326161644,0160
67091201   N/G10010281430171858,5250
67091301   N/G12512311533182261,5400
67091401   N/G140143616,536192476,5510
67091501   N/G16014361839202476,5670
67091601   N/G200184220,545242586,51030
67091701   N/G25022482351282586,51670


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn