Material: Aluminium, rim of wheel ground and with high-gloss finish.  Outer diameter and hub length according to DIN 950. At some products, the bore diameter is a special size, not like DIN 950.

Bigger bore or keyway available at extra charge.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1
[mm]
d2H7
[mm]
d3
[mm]
l1
[mm]
l2
[mm]
Weight
[kg]
67030800   80102629160,15
67031000   100122833170,26
67031200   125133036180,35
67031400   140143239190,46
67031600   1601534,540200,72
67031800   1801638,543220,95
67032000   2001842,545241,20
67032200   2252043,048261,60
67032500   2502248,550282,00
67032800   280245353302,40
67033200   315265656333,50


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn