Material: Aluminium, gravity die-cast.

Revolving cylindrical handle made from plastic with threaded steel stud and Allen screw. Hub machined, rim of wheel turned and polished all over.

Hub length and bore diameter according to DIN 950.

Version B/G: Without keyway, with handle.

Version N/G: With keyway DIN6885-1, with handle.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Typed1
[mm]
d2 H7[mm]d3
[mm]
b1
[mm]
l1
[mm]
l2
[mm]
Cyl. Handle Ø
[mm]
Handle length
[mm]
Weight
[g]
67071200   B/G12512311533182261,5383
67071400   B/G140143416,536192476,5486
67071600   B/G16014361839202476,5643
67072000   B/G200184220,545242586,5996
67072500   B/G25022482351282586,51598
67071201   N/G12512311533182261,5383
67071401   N/G140143416,536192476,5486
67071601   N/G16014361839202476,5643
67072001   N/G200184220,545242586,5996
67072501   N/G25022482351282586,51598


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn