Material: Wheel body: Stainless steel plate 1.4301. Hub: Welded on, matt blasted.

At version B/G: Handle Duroplast PF31, black, glossy finish. Spindle: Stainless steel 1.4305. Hub lengths comply with DIN 950. High mechanical strength, insensitive to blows and impacts.

Version B/A: Without thread, without cylindrical handle.

Version B/G: With revolving cylindrical handle.

Keyway available at extra charge.
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
Product Quantity Typed1
[mm]
d2 H9
[mm]
d3
[mm]
b1
[mm]
l1
[mm]
l2
[mm]
Grip-ø x Length
[mm]
No. of Spokes
[pcs]
Sheet Height
[mm]
Weight
[g]
67099916   B/A1601230223920 - 42,0430
67099920   B/A2001440224424 - 42,5824
67099925   B/A2501745305228 - 53,01477
67099932   B/A3151955366433 -53,02330
67099940   B/A4002465438138 -53,04210
67099416   B/G160123022392026 x 8342,0540
67099420   B/G200144022442426 x 8342,5935
67099425   B/G250174530522828 x 9353,01600
67099432   B/G315195536643328 x 9353,02400
67099440   B/G400246543813828 x 9353,04300


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn