Material: Threaded stud and retaining screw steel, black oxide finish.
Grip body: technopolymer (Polyamide PA), glas fibre reinforced, black-grey RAL 7021.
Serrated ring zinc die casting.

User-friendly design. To be used preferably when the clamping range is limited or if a
specific clamping position is required. By lifting (pulling) the handle the splines work loose and
the clamping lever canbe turned to the most suitable clamping position.
Letting go causes the handle to re-engage automatically.

Temperature resistant up to +130°C.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity l1
[mm]
l2
[mm]
d1
[mm]
d3
[mm]
d4
[mm]
h1
[mm]
h2
[mm]
h3
[mm]
h4
[mm]
Weight
[g]
66555711   4412M41015,524,53,530,53
66555712   4416M41015,524,53,530,53
66555716   4412M51015,524,53,530,53
66555718   4420M51015,524,53,530,53
66555719   4425M51015,524,53,530,53
66555732   6320M613,519313,538,53
66555734   6332M613,519313,538,53
66555740   6320M813,519313,538,53
66555741   6325M813,519313,538,53
66555742   6332M813,519313,538,53
66555743   6340M813,519313,538,53
66555754   7820M81623363,546,54
66555755   7825M81623363,546,54
66555756   7832M81623363,546,54
66555757   7840M81623363,546,54
66555762   7820M101623363,546,54
66555763   7825M101623363,546,54
66555764   7832M101623363,546,54
66555765   7840M101623363,546,54
66555766   7850M101623363,546,54
66555767   7863M101623363,546,54
66555778   9532M101926,543556,55
66555779   9540M101926,543556,55
66555780   9550M101926,543556,55
66555781   9563M101926,543556,55
66555786   9532M121926,543556,55
66555787   9540M121926,543556,55
66555788   9550M121926,543556,55
66555789   9563M121926,543556,55


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn