Material: Grip: Thermoplast (PA) Insert: Heat-treated steel nitrided, black oxide finish.

The advantages of the axial bearing:

-double clamping force with same lever size, by reducing the surface friction.

-Less wear on the component due to fixed locating face

-Little settling due to higher pre-tensioning force of the bolt or thread.
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
Product Quantity d1
[mm]
d2
[mm]
d3
[mm]
h1
[mm]
h2
[mm]
t1
[mm]
t2
[mm]
Weight
[g]
66065000   50M8253422,5144,268
66064000   40M624271512,5 545
66066300   63M10304126,5185,4111
66068000   80M1235543426,56,6218


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn