Material: Plastic Thermoplast (Polyamide), impact resistant, black, matt finish. Bush: Steel, zinc-plated, chromated blue.

Version C: with blind hole H7.

Version E: with thread (tapped blind hole).

The full diameter of the contact surface is made from Steel. The protruding steel bush allows a perfect cross-pin connection.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Typed1
[mm]
d2
[mm]
d3
[mm]
d4
[mm]
h1
[mm]
h2
[mm]
h3
[mm]
t min.
[mm]
Weight
[g]
66133200   C32-61220108,51215
66134000   C40-8142613101425
66135000   C50-10183217101853
66136300   C63-12204021142285
66138000   C80-162552271530195
66133201   E32M6-1220108,51215
66134001   E40M8-142613101425
66135001   E50M10-183217101853
66136301   E63M12-204021142285
66138001   E80M16-2552271530195


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn