Material: Aluminium, black anodised finish, scale (version S) and arrow (version A): white, engraved with laser precision . Knob cover disk: light- grey plastic. Collet/hexagon nut: brass. Stainless steel set screw: DIN 916 with Allen screw and serrated end. Shape A: with arrow Shape B: neutral, without arrow or grading. Shape S: with scale 0...9, 20 graduations. Version 1: with set screw (bore d2). Version 2: with collet (bore d3). When mounting, the cover is pressed in by hand, for demounting it can be lifted up at the slot using a screwdriver. The collet version allows easy adjustment of the knobs and offers completely secure mounting on the shaft. Scale or arrow are fully abrasion proof and easy to read, as the engraving makes the aluminium coloured figures and numbers stand out against the black, anodised surface. Besides the standard scale (Version S) these knobs can be supplied with any scale desired (on request).

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity VersionShaped1
[mm]
d2H8
[mm]
d3
[mm]
d4
[mm]
d5
[mm]
d6
[mm]
d7
[mm]
h1
[mm]
h2
[mm]
h3
[mm]
h4
[mm]
I
[mm]
t
[mm]
Weight
[g]
66070122   1A225-1614M42022164,3812,5-17
66070127   1A27662018M42526204,39141432
66070134   1A34882523M53230244,210151758
66070142   1A4210103230M54034284111620103
66070222   1B225-1614M42022164,3812,5-17
66070227   1B27662018M42526204,39141432
66070234   1B34882523M53230244,210151758
66070242   1B4210103230M54034284111620103
66070322   1S225-1614M42022164,3812,5-17
66070327   1S27662018M42526204,39141432
66070334   1S34882523M53230244,210151758
66070342   1S4210103230M54034284111620103
66070527   2A27662018M42526204,39141437
66070534   2A34882523M53230244,210151765
66070542   2A4210103230M54034284111620112
66070627   2B27662018M42526204,39141437
66070634   2B34882523M53230244,210151765
66070642   2B4210103230M54034284111620112
66070727   2S27662018M42526204,39141437
66070734   2S34882523M53230244,210151765
66070742   2S4210103230M54034284111620112


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn