Reworking

Most DIN parts and many power transmission parts are ready-to-use. But we also have a lot of driving elements like sprockets or spur toothed gears, wich are on stock with pilot bore. So, these parts can be reworked to fit to the customer´s shaft. Reworking is possible within 24h-service. At bigger quantities, it is often more economical to make new, custom made parts instead of the reworking of catalugue parts.

Custom made parts

Other parts than listed in the webshop can also be supplied. We produce special parts according to customer specification or drawing. At sprockets or spur toothed gears, this may be economical beginning from 1 piece up to large series, depending on the kind and specification of the product. Please contact us.














go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn