Material: Folding handle made from steel, chrome plated. Tray: Zinc die-cast, plastic coated, black. The folding handle with recessed tray 425.4 is used in applications where the folded handle must not stick out, or where the sticking out must be max. 3 mm. In addition, screws M4 are sufficient for mounting the handle on the housing. Handle and folding mechanism are made from chrome-plated steel and the tray is made from zinc die-cast. This gives the folding handle additional strength (supplied as complete assembly).

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Length I1
[mm]
I2
[mm]
I3
[mm]
m1
[mm]
m2
[mm]
Weight
[g]
66655000   1201706515449402


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn