Material Version K: Grip part: Plastic Duroplast PF31, black, glossy finish. Folding mechanism: Steel, black oxide finish.
Material Version N: Grip part: Plastic Duroplast PF31, black, glossy finish. Folding mechanism: Stainless steel 1.4305.

All handles are revolving (type 598).

Retractable handles are used when the handle must at times not stick out.The handle is pulled out of its taper seating and then tilted. A compression spring locks the handle in both end positions. When folded back, the handle automatically firmly locks in the taper seat.
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
Product Quantity Typed1
[mm]
d2
[mm]
d3
[mm]
l1
[mm]
l2
[mm]
l3 -0,5
[mm]
l4
[mm]
Weight
[g]
66320000   K21M 5166715,056258
66320100   K26M 62010219,5695134
66320200   K28M 82611826,010106214
66399201   N26M62010219,5695134
66399202   N28M82611826,010106214


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn