Material: Steel. Max. Operating Angle 45°.

These single and double universal joints feature a simple design with very small tolerances and high precision and performance. A special grinding process realizes a perfect parallelism of the axes and the single parts of the joints - this guarantees an extremely long service life. All contact surfaces are hardened, ground and lapped. These universal joints are used at high torques and high speeds up to max. 800 rpm.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1H7
[mm]
d2
[mm]
l1
[mm]
l2
[mm]
admiss.max.Torque at 100 min -1
[Nm]
200 rpm
[Nm]
300 rpm
[Nm]
400 rpm
[Nm]
500 rpm
[Nm]
700 rpm
[Nm]
800 rpm
[Nm]
Weight
[kg]
63121500   61693476,565,55--0,04
63121600   816114014109,58765,40,04
63121800   818114016111197,96,86,10,07
63122000   102210452517151312117,50,09
63122200   102212482517151312117,50,10
63122600   12251150432521171613120,2
63122700   12261356432521171613120,16
63122900   14291356694340363429270,18
63123000   14291760694340363429270,21
63123200   16321565878472585241360,33
63123300   16321868878472585241360,34
63123700   1837177215612096726048-0,39
63123800   1837187415612096726048-0,42
63124000   20401982240168120968460-0,54
63124200   204219822521761261018863-0,62
63124700   224722953001921441209672-0,86
63125000   25502610838424016814412096-1,06
63125200   255226105400250175150125--1,31
63125800   305830122432264192156132--1,67
63127000   357035140456300228174144--2,76
63128000   408042160504336264216---4,28


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn