Material: Steel 35SMnPb10, Bearing Parts 18NiCrMo5Pb. Max. Operating Angle 45°.

The needle-bearing universal joints have almost zero backlash, high accuracy and good turning properties. These special needle-rollers without cage can take high loads even at large operating angles. A special grinding process realizes a perfect parallelism of the axes and the single parts of the joints - which guarantees an extremely long service life.

Optionally without or with keyway DIN 6885-1, on both sides.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1H7
[mm]
d2
[mm]
l1
[mm]
l2
[mm]
bJS9
[mm]
t
[mm]
admiss.max.Torque at : 250rpm -1
[Nm]
500 rpm
[Nm]
1000 rpm
[Nm]
2000 rpm
[Nm]
3000 rpm
[Nm]
4000 rpm
[Nm]
Weight
[kg]
63111600   8161552--6,96,96,96,9--0,05
63111600N   8161552296,96,96,96,9--0,05
63112200   10201862--26,420,416,813,21210,80,10
63112200N   10201862311,426,420,416,813,21210,80,10
63112600   14252074--40,834,828,826,42421,60,18
63112600N   14252074516,340,834,828,826,42421,60,18
63113200   16322486--7866544844,438,40,33
63113200N   16322486518,37866544844,438,40,33
63113700   18371772--9073,260544843,20,40
63113700N   18371772620,89073,260544843,20,40
63114000   204030108--1681441209684780,71
63114000N   204030108622,81681441209684780,71
63115000   255038132--2402041561321081021,33
63115000N   255038132828,32402041561321081021,33
63116300   306345166--3603242762281921682,78
63116300N   306345166833,33603242762281921682,78
63117000   357035140--391332284238202-2,75
63117000N   3570351401038,3391332284238202-2,75
63118000   408050180--438364306246223-4,93
63118000N   4080501801243,338364306246223-4,93


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn